??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M18KM3-UST80G-BV02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M18KM3-UST80G-BV02
VERF
Availability
Available
BC
Order code
BCS000K
TC
Product identifier
BCS M18KM3-UST80G-BV02
PX
Product view
41719_03
ICON
RH
with/without Frame-Holder
WEBINC
Product family
with Special Properties
W
Weight
0.145 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 18 x 84 mm, Series = M18, Installation = non-flush, Connection = Cable, 2.00 m, PVC, Switching output = normally open (NO), Switching frequency = 50 Hz, Range = 0...6.5 mm, Sensitivity = Switching distance adjustable, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -25...80 °C, Operating voltage Ub = 20...250 VDC/20...250 VAC, Approval/Conformity = WEEE, UKCA, cULus, CE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.